IESNA:LM-63-2002
[TEST]P955074
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-6)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB8A-850-U-T3R-HSS
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](8) 80 CRI, 5000K, 350mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE III ROADWAY OPTICS WITH HOUSE SIDE SHIELD
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 5000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]28885
TILT=NONE
208 -1 1 37 22 1 1 1.5 1.5 0
1 1 227.1
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 77
85 90 95 105 115 125 135 145 155 165
175 180
4505.5 4230.1 3991.1 3708.4 3425.7 3250.6 3188.5 3197.7 3250.6 3318
3633.6 4613.2 6203.8 7798 9410.6 10645.5 11736.3 12593.6 13471 14034.7
14076.6 13378 10256.9 8936.3 7435.1 5052.8 3130.2 2473.5 1661.8 875.6
437.8 332 211.6 124 49.3 0 0
4505.5 4268.4 4029.4 3748.5 3462.2 3285.2 3219.5 3214.1 3259.7 3321.7
3564.3 4414.3 5942.9 7734.2 9281 10567 11699.8 12679.4 13500.2 14151.4
14297.3 13720.9 10705.7 9162.5 7732.4 5375.6 3332.6 2566.5 1718.3 919.3
510.7 401.3 273.6 178.8 116.7 27.4 0
4505.5 4262.9 4038.6 3772.2 3493.2 3319.9 3246.9 3232.3 3261.5 3318
3476.7 4100.6 5410.3 7119.5 8777.6 10255.1 11594 12739.5 13742.8 14578.2
14884.7 14631.1 13677.1 10753.1 9018.4 6654.3 4175.4 3006.1 2187.1 1278.7
861 711.4 622 518 355.7 62 0
4505.5 4288.5 4073.2 3841.6 3591.7 3405.6 3323.5 3290.7 3301.6 3345.4
3423.8 3748.5 4616.8 6021.4 7692.2 9361.3 11004.8 12575.4 13979.9 14996
15612.5 15696.4 15240.4 14448.7 13153.6 10928.2 8923.5 6851.3 4593.1 2126.9
1079.9 711.4 538.1 355.7 140.5 0 0
4505.5 4297.6 4117 3921.8 3719.3 3564.3 3471.3 3434.8 3429.3 3464
3522.3 3642.7 4029.4 4899.5 6240.3 7830.9 9609.4 11442.6 13263.1 14793.5
15908 16510 16533.7 16094.1 15497.6 14682.2 13542.2 11577.6 8613.4 5202.3
2221.8 773.4 322.9 180.6 71.1 5.5 0
4505.5 4334.1 4173.6 4038.6 3892.6 3775.9 3712.1 3682.9 3679.2 3706.6
3759.5 3836.1 3996.6 4354.1 5082 6205.6 7675.8 9354 11108.8 12849
14505.3 15908 16971.5 17400.1 17442.1 17422 17443.9 16951.4 14678.6 10433.9
5818.9 1959.1 498 184.2 45.6 3.6 0
4505.5 4370.6 4248.3 4160.8 4091.5 4045.9 4036.7 4053.2 4086 4129.8
4195.4 4286.6 4405.2 4602.2 4930.6 5492.4 6366.1 7540.8 8865.1 10287.9
11834.8 13434.5 14992.3 16400.5 17644.6 18664.2 19731.3 20796.6 20776.6 17513.2
10875.3 4605.9 1200.3 339.3 102.1 7.3 0
4505.5 4419.8 4346.8 4304.9 4299.4 4325 4377.9 4469.1 4556.6 4662.4
4804.7 4948.8 5092.9 5288.1 5543.5 5939.3 6552.2 7413.2 8421.9 9613
10970.2 12327.3 13741 15087.2 16823.7 18611.3 20782 22823.2 23848.3 22622.5
17836.1 9727.9 2725.2 580.1 124 9.1 0
4505.5 4474.5 4449 4474.5 4527.4 4615 4726.3 4857.6 4981.6 5120.3
5271.7 5424.9 5587.2 5802.5 6085.2 6495.6 7064.8 7858.2 8845.1 9988.8
11369.6 12839.9 14477.9 16260.1 18191.8 20338.8 22604.3 24736.7 25834.8 24742.2
19474.1 8972.8 1906.2 494.3 102.1 9.1 0
4505.5 4472.7 4465.4 4498.2 4562.1 4664.2 4791.9 4916 5060.1 5193.2
5342.8 5488.7 5656.5 5857.2 6147.2 6565 7146.8 7942.2 8949.1 10184
11584.9 13120.8 14795.3 16654.1 18635.1 20814.9 23087.7 25119.7 26026.3 24453.9
18357.8 7471.5 1450.2 384.9 76.6 7.3 0
4505.5 4509.2 4538.4 4638.7 4760.9 4926.9 5127.6 5328.2 5527 5727.7
5922.9 6132.6 6357 6659.8 7101.2 7666.7 8359.9 9242.7 10300.7 11486.4
12752.3 14065.7 15484.8 16825.5 18055 19096.6 19902.8 20149.1 19251.6 16455.2
10557.9 3099.2 563.6 173.3 43.8 14.6 0
4505.5 4525.6 4580.3 4689.8 4846.6 5043.6 5260.7 5488.7 5713.1 5917.4
6116.2 6309.6 6515.7 6767.4 7068.4 7477 8020.6 8682.7 9425.1 10193.1
10970.2 11752.7 12511.5 13111.7 13425.4 13429.1 13142.7 12493.3 11158 9268.3
6014.1 2019.3 450.6 147.8 56.5 21.9 0
4505.5 4529.3 4596.7 4706.2 4868.5 5052.8 5247.9 5435.8 5594.5 5714.9
5784.2 5828 5842.6 5864.5 5908.3 5979.4 6169.1 6572.2 7083 7582.8
7909.3 8058.9 8029.7 7622.9 6729.1 5547.1 4235.6 2776.3 1616.2 871.9
467 206.1 85.7 34.7 12.8 1.8 0
4505.5 4540.2 4580.3 4656.9 4713.5 4744.5 4748.1 4675.2 4542 4314
3993 3591.7 3135.6 2676 2232.7 1818.6 1448.3 1198.4 1110.9 1099.9
1110.9 1103.6 992.3 786.2 561.8 375.8 249.9 189.7 156.9 127.7
98.5 62 25.5 10.9 3.6 0 0
4505.5 4542 4532.9 4470.9 4337.7 4135.2 3859.8 3462.2 2942.3 2338.5
1774.9 1313.4 979.5 802.6 738.8 726 716.9 705.9 687.7 667.6
636.6 569.1 468.8 364.8 280.9 222.5 176.9 138.6 107.6 80.3
52.9 25.5 10.9 3.6 0 0 0
4505.5 4516.5 4419.8 4186.3 3834.3 3376.4 2752.6 2068.5 1484.8 1078
862.8 769.8 713.2 665.8 623.8 589.2 570.9 550.9 532.6 514.4
485.2 434.1 368.5 299.2 235.3 187.9 151.4 116.7 87.6 60.2
31 14.6 5.5 0 0 0 0
4505.5 4483.6 4261.1 3870.7 3327.2 2652.2 1875.2 1282.3 957.7 846.4
791.7 740.6 676.7 600.1 521.7 456 406.8 384.9 399.5 421.4
421.4 395.8 350.2 291.9 229.8 182.4 142.3 111.3 82.1 54.7
34.7 14.6 5.5 0 0 0 0
4505.5 4470.9 4140.7 3586.2 2845.6 1970 1286 954 866.4 819
769.8 700.5 618.4 530.8 446.9 375.8 317.4 288.2 275.4 271.8
273.6 273.6 266.3 242.6 213.4 182.4 153.2 122.2 98.5 78.4
58.4 34.7 7.3 0 0 0 0
4505.5 4465.4 4042.2 3385.5 2506.3 1607 1056.2 899.3 850 804.4
742.4 662.1 574.6 485.2 408.6 344.8 304.6 282.7 268.1 255.4
242.6 231.7 222.5 211.6 197 176.9 151.4 127.7 109.4 89.4
65.7 40.1 7.3 0 0 0 0
4505.5 4443.5 3952.8 3205 2241.8 1371.7 961.3 882.9 840.9 788
720.5 645.7 565.5 477.9 401.3 344.8 310.1 291.9 279.1 268.1
253.6 242.6 229.8 217.1 200.7 173.3 138.6 118.6 98.5 78.4
54.7 25.5 3.6 0 0 0 0
4505.5 4441.7 3925.5 3137.5 2134.2 1284.2 932.1 875.6 837.3 780.7
711.4 642.1 567.3 485.2 406.8 346.6 313.7 295.5 280.9 270
259 246.3 231.7 215.2 191.5 155 113.1 94.9 76.6 56.5
36.5 12.8 0 0 0 0 0
4505.5 4445.3 3909.1 3110.1 2088.6 1256.8 932.1 873.7 833.6 778.9
707.8 638.4 567.3 483.4 405 344.8 313.7 295.5 282.7 271.8
260.8 246.3 231.7 215.2 189.7 149.6 109.4 93 73 54.7
32.8 10.9 0 0 0 0 0
